1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Drill Chuck Handle C Type

A2R1 HANDLE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 163.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Handle length: approx. 75 mm; Handle shape: T-shaped; Tip diameter: 5.5 mm; Drill chuck size: 6.5 mm
[Applications]
· For opening and closing the chuck on electric drills

Part Number
478138719
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 163.55

A2R1 HANDLE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories