1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Drill Set For Ironworking, GTHDS-19

A2R1 DRILL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 748.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Check if there are any abnormalities such as deformations and cracks before use.

Product Description

[Features]
· Set contents: 1.0/1.5/2.0/2.5/2.8/3.0/3.2/3.5/3.8/4.0/4.2/4.5/5.0/6.0/6.5/7.0/8.0/9.0/10.0 mm
· Compatible devices: electric drills, rechargeable drills and drilling presses
[Applications]
· Ironworking, wood, light metals and synthetic resin

Part Number
GTHDS-19
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 748.33

A2R1 DRILL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

work material general steel / Aluminum / Resin Package vertical(mm) 210 Package horizontal(mm) 175
Package height(mm) 35 JAN code 4904781381746 Set contents 1.0/1.5/2.0/2.5/2.8/3.0/3.2/3.5/3.8/4.0/4.2/4.5/5.0/6.0/6.5/7.0/8.0/9.0/10.0 mm
Compatible models Electric drills, rechargeable drills and drilling presses Weight(g) 508 Package weight(g) 506
Material Polish finished HSS steel