1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Middle Titanium Drill Set

A2R1 DRILL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 470.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Caution] Inspect the set contents before use and check if there are any abnormalities such as deformation or cracks.
· Do not wear gloves such as work gloves since they can get caught in the rotating part.
· There is the chance of breaking the shank when using the drill bit with an impact driver, so make sure not that no impact is applied.
· The drill bit is for ironworking, wood, light metals and synthetic resin.
· Do not use for other applications.
· Also do not use for thin materials that easily crack such as acrylic or polystyrene.
· Use the drill bit perpendicular to the workpiece.
· Do not use drills with a performance too low for the workpiece.
· Pressing hard increases the chance of breaking so work carefully.
· After use, be sure to avoid dust, moisture and the like and keep in a clean condition.

Part Number
GTTM-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 470.85

A2R1 DRILL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

work material general steel / Aluminum / Resin Tool Material Type High-speed steel Overall Length L(mm) 80
Coating Y/N Available Coating Type TiN Package vertical(mm) 130
Package horizontal(mm) 105 Package height(mm) 12 Shaft diameter(mm) 6.35
Flute length(mm) 40 Drill bit hardness HRC 58 to 63° Drillable plate thickness (Approx.) / 2.0: 4.0, 2.5: 5.0, 2.8: 5.5, 3.0: 6.0, 3.2: 6.5, 3.5: 7.0, 3.8: 7.5, 4.0: 8.0, 4.5: 9.0, 5.0: 10.0
JAN code 4904781381210 Set contents 2.0/2.5/2.8/3.0/3.2/3.5/3.8/4.0/4.5/5.0 mm (titanium drill: 10‑pcs. set) Compatible models Electric drills, rechargeable drills and drilling presses
Package weight(g) 150 Material Drill bit: HSS (titanium coating); Holder: PVC