(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Pipe Cutter WGVP42

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of WGVP42

  • Product Type
    Polyvinyl chloride tube cutter
  • Cutting Capacity (mm)
    42 
  • Overall Length(mm)
    205
Part Number
WGVP42
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 931.23

A2R1 CUTTER 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

[Features]
· Cutting capacity: 42 mm, Hardened PVC VP 13 to 30, Polyethylene pipe PE to 30, Hardened vinyl electrical wire conduits VE 14 to 36, Specification 1: Ratchet mechanism, Specification 2: V-Type blade, Specification 3: Rubber grip handle, Specification 4: For DIY and general home use
[Applications]
· For cutting hardened PVC pipe, polyethylene pipes etc.

Specifications of WGVP42

  • Product Type
    Polyvinyl chloride tube cutter
  • Cutting Capacity (mm)
    42 
  • Overall Length(mm)
    205
Part Number
WGVP42
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 931.23

A2R1 CUTTER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1