- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
GT Pipe Cutter GVP-42
(i)Caution
- The blade is extremely dangerous. Please take care to avoid contact with fingers. Wear protective glasses and other safety gear when operating as necessary. Do not attempt to modify this product. Use the product within the specification range. Do no needlessly scoop out or run over feet. The blade may rust, so after use, apply oil when storing to prevent the formation of rust.
Specifications of GVP-42
-
- Product Type
- Polyvinyl chloride tube cutter
-
- Cutting Capacity (mm)
- Outer diameter: 42
-
- Overall Length(mm)
- 200
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 690.97
|
A2R1 CUTTER
|
1 Piece(s)
|
|
31 Day(s)
|
Product Description
[Features]
· Size of pipe that can be cut (nominal)/hardened PVC: VP13 to 30, Polyethylene pipe: PE to 30, Hardened vinyl electrical wire conduits: VE-14 to 36, Size of pipe that can be cut (outer diameter): 42 mm
[Applications]
· Cutting hardened PVC/polyvinyl pipe, hardened vinyl electrical wire conduits and other pipes
Specifications of GVP-42
-
- Product Type
- Polyvinyl chloride tube cutter
-
- Cutting Capacity (mm)
- Outer diameter: 42
-
- Overall Length(mm)
- 200
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 690.97
|
A2R1 CUTTER
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?