(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Tool Set GTMK-68

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of GTMK-68

  • Tool set and tool box only
    Tool set
  • Set Content(Point)
    68
  • Mass(g)
    4,224
  • Length(mm)
    280
  • Height(mm)
    25
  • Width(mm)
    27
  • Package vertical(mm)
    350
  • Package horizontal(mm)
    310
  • Package length(mm)
    90
  • JAN code
    4904781382897
  • Specifications
    Electric tester for car/bike: Ground the grip to a metal part that is not coated, thrust the needle of the tester tip through the coating of the wiring cord, let it make contact with the core wire, so the tester will light up red when current passes through it.
  • Package weight(g)
    4,346
  • Set contents
    T-shaped handle, [6.35 mm angle bit: -4, -5, -6, H2.5, H3.0, H4.0, H5.0, H6.0, H8.0, AD, +0, +1, +2, +3, T15, T20, T25, T27, T30, T40], [combination wrench: 8, 10, 12, 13, 14, 15, 17, 19 mm], [precision screwdriver: -1.8 mm, +00, +0], 12V/24V electric tester for car/bike, grip handle, [double-headed bit: 6.35 × 100 mm +no.2 × -6], [12.7 mm square drive socket: 10, 12, 13, 14, 17, 19, 21, 22, 24, 27 mm], [6.35 mm square drive socket: 5, 5.5, 6, 7, 8, 10, 12, 13 mm], 12.7 mm angle universal joint, 12.7 mm angle extension bar 125 mm, 12.7 mm angle ratchet handle, [6.35 mm angle extension bar: 50, 100 mm], 6.35 mm angle ratchet handle, 12.7 mm square drive plug socket16 mm, Water pump pliers250 mm, [hex wrench: 1.5, 2, 2.5, 3, 4, 5, 5.5, 6 mm]
Part Number
GTMK-68
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,641.29

A2R1 MENTENANCE SET 1 Piece(s) 6 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Set Content(Point)
    68
  • Mass(g)
    4,224
  • Length(mm)
    280
  • Height(mm)
    25
  • Width(mm)
    27
  • Package vertical(mm)
    350
  • Package horizontal(mm)
    310
  • Package length(mm)
    90
  • JAN code
    4904781382897
  • Specifications
    Electric tester for car/bike: Ground the grip to a metal part that is not coated, thrust the needle of the tester tip through the coating of the wiring cord, let it make contact with the core wire, so the tester will light up red when current passes through it.
  • Package weight(g)
    4,346
  • Set contents
    T-shaped handle, [6.35 mm angle bit: -4, -5, -6, H2.5, H3.0, H4.0, H5.0, H6.0, H8.0, AD, +0, +1, +2, +3, T15, T20, T25, T27, T30, T40], [combination wrench: 8, 10, 12, 13, 14, 15, 17, 19 mm], [precision screwdriver: -1.8 mm, +00, +0], 12V/24V electric tester for car/bike, grip handle, [double-headed bit: 6.35 × 100 mm +no.2 × -6], [12.7 mm square drive socket: 10, 12, 13, 14, 17, 19, 21, 22, 24, 27 mm], [6.35 mm square drive socket: 5, 5.5, 6, 7, 8, 10, 12, 13 mm], 12.7 mm angle universal joint, 12.7 mm angle extension bar 125 mm, 12.7 mm angle ratchet handle, [6.35 mm angle extension bar: 50, 100 mm], 6.35 mm angle ratchet handle, 12.7 mm square drive plug socket16 mm, Water pump pliers250 mm, [hex wrench: 1.5, 2, 2.5, 3, 4, 5, 5.5, 6 mm]

Product Description

[Applications]
· Maintenance of cars/bikes
[Caution]· Please set the base up properly and perform work while it is balanced.
· Please inspect each set content and check if there are no abnormalities, such as deformation, cracks or breakage, and if the joint of the product is smooth.
· Please use the joint-type tool in combination with a item that fits its size.
· Please use a socket or bit that fits the size of the bolt/nut/screw.
· Please do not strike the tool or use it in place of a soldering iron or bar.
· This product cannot be used as a power tool or impact tool. (For manual use only)
· The electric tester is only for cars and bikes (12V/24V).
· Absolutely do not use it for other purposes.
· The screwdriver tip has a delicate finish, so please use it vertically not diagonally.
· As for the ratchet handle, please oil the ratchet part from time to time.
· This product is a non-insulated tool, so please pay sufficient attention to avoid getting shocked.
· Please do not do work while holding the object being worked upon with your hand.
* Specifications and external appearance may change without prior notice due to product improvements.
Moreover, please be aware in advance that the picture and product may change.

Specifications of GTMK-68

  • Tool set and tool box only
    Tool set
  • Set Content(Point)
    68
  • Mass(g)
    4,224
  • Length(mm)
    280
  • Height(mm)
    25
  • Width(mm)
    27
  • Package vertical(mm)
    350
  • Package horizontal(mm)
    310
  • Package length(mm)
    90
  • JAN code
    4904781382897
  • Specifications
    Electric tester for car/bike: Ground the grip to a metal part that is not coated, thrust the needle of the tester tip through the coating of the wiring cord, let it make contact with the core wire, so the tester will light up red when current passes through it.
  • Package weight(g)
    4,346
  • Set contents
    T-shaped handle, [6.35 mm angle bit: -4, -5, -6, H2.5, H3.0, H4.0, H5.0, H6.0, H8.0, AD, +0, +1, +2, +3, T15, T20, T25, T27, T30, T40], [combination wrench: 8, 10, 12, 13, 14, 15, 17, 19 mm], [precision screwdriver: -1.8 mm, +00, +0], 12V/24V electric tester for car/bike, grip handle, [double-headed bit: 6.35 × 100 mm +no.2 × -6], [12.7 mm square drive socket: 10, 12, 13, 14, 17, 19, 21, 22, 24, 27 mm], [6.35 mm square drive socket: 5, 5.5, 6, 7, 8, 10, 12, 13 mm], 12.7 mm angle universal joint, 12.7 mm angle extension bar 125 mm, 12.7 mm angle ratchet handle, [6.35 mm angle extension bar: 50, 100 mm], 6.35 mm angle ratchet handle, 12.7 mm square drive plug socket16 mm, Water pump pliers250 mm, [hex wrench: 1.5, 2, 2.5, 3, 4, 5, 5.5, 6 mm]
Part Number
GTMK-68
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,641.29

A2R1 MENTENANCE SET 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1