(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Tool Set GTMK-42

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of GTMK-42

  • Tool set and tool box only
    Tool set
  • Case Size (Frontage x Depth x Height)(mm)
    330 × 260 × 75
  • Set Content(Point)
    42
  • Mass(g)
    3,096
  • Package vertical(mm)
    405
  • Package horizontal(mm)
    375
  • Package length(mm)
    77
  • JAN code
    4904781378036
  • Set contents
    3/8 ratchet handle· 3/8 extension barー150 mm· 3/8 slide T handle· 3/8 universal joint· 3/8 socket 8, 10, 11, 12, 13, 14, 15, 17, 19, 22 mm·3/8 plug socket 16, 21 mm· Adapter (from 3/8 to 1/4) · 1/4 spin handle· 1/4 bit socket +1, +2, +3, -4, -5.5 1 each· Hex bar wrench (with holder) 1.5, 2, 2.5, 3, 4, 5, 5.5, 6 mm· Combination wrench 8, 10, 12, 13, 14, 17 mm· Water pump pliers 250 mm· Through screwdriver -8 × 150, +2 × 100· Stubby screwdriver -6 × 38, +2 × 38 1 each· Partitioning plate × 3
Part Number
GTMK-42
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,923.79

A2R1 TOOL SET 1 Piece(s) 6 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Case Size (Frontage x Depth x Height)(mm)
    330 × 260 × 75
  • Set Content(Point)
    42
  • Mass(g)
    3,096
  • Package vertical(mm)
    405
  • Package horizontal(mm)
    375
  • Package length(mm)
    77
  • JAN code
    4904781378036
  • Set contents
    3/8 ratchet handle· 3/8 extension barー150 mm· 3/8 slide T handle· 3/8 universal joint· 3/8 socket 8, 10, 11, 12, 13, 14, 15, 17, 19, 22 mm·3/8 plug socket 16, 21 mm· Adapter (from 3/8 to 1/4) · 1/4 spin handle· 1/4 bit socket +1, +2, +3, -4, -5.5 1 each· Hex bar wrench (with holder) 1.5, 2, 2.5, 3, 4, 5, 5.5, 6 mm· Combination wrench 8, 10, 12, 13, 14, 17 mm· Water pump pliers 250 mm· Through screwdriver -8 × 150, +2 × 100· Stubby screwdriver -6 × 38, +2 × 38 1 each· Partitioning plate × 3

Product Description

[Features]
· Case size: L260 mm × W330 mm × H75 mm· Set contents: 3/8ratchet handle· 3/8extension bar 150 mm· 3/8slide T handle· 3/8 universal joint· 3/8 socket 8, 10, 11, 12, 13, 14, 15, 17, 19, 22 mm· 3/8 plug socket16, 21 mm· Adapter (from 3/8 to 1/4) · 1/4 spin handle· 1/4 bit socket+1, +2, +3, -4, -5.5 1 each· Set contents: hex bar wrench (with holder) 1.5, 2, 2.5, 3, 4, 5, 5.5, 6 mm· Combination wrench 8, 10, 12, 13, 14, 17 mm· Water pump pliers 250 mm· Through screwdriver -8 × 150, +2 × 100· Stubby screwdriver -6 × 38, +2 × 38 1 each· Set contents: partitioning plate × 3
[Applications]
· Tool set

Specifications of GTMK-42

  • Tool set and tool box only
    Tool set
  • Case Size (Frontage x Depth x Height)(mm)
    330 × 260 × 75
  • Set Content(Point)
    42
  • Mass(g)
    3,096
  • Package vertical(mm)
    405
  • Package horizontal(mm)
    375
  • Package length(mm)
    77
  • JAN code
    4904781378036
  • Set contents
    3/8 ratchet handle· 3/8 extension barー150 mm· 3/8 slide T handle· 3/8 universal joint· 3/8 socket 8, 10, 11, 12, 13, 14, 15, 17, 19, 22 mm·3/8 plug socket 16, 21 mm· Adapter (from 3/8 to 1/4) · 1/4 spin handle· 1/4 bit socket +1, +2, +3, -4, -5.5 1 each· Hex bar wrench (with holder) 1.5, 2, 2.5, 3, 4, 5, 5.5, 6 mm· Combination wrench 8, 10, 12, 13, 14, 17 mm· Water pump pliers 250 mm· Through screwdriver -8 × 150, +2 × 100· Stubby screwdriver -6 × 38, +2 × 38 1 each· Partitioning plate × 3
Part Number
GTMK-42
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,923.79

A2R1 TOOL SET 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1