(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Mini Pipe Cutter

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 688.39 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GTPC-0316
GTPC-0328
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Capacity (mm) Overall Length
(mm)

฿ 725.00

A2R1 CUTTER 1 Piece(s) 16 Day(s) Outer Diameter: 3 to 16 54

฿ 688.39

A2R1 CUTTER 1 Piece(s) 31 Day(s) Outer Diameter: 3 to 28 75

Basic Specifications

Product Description

[Features]
· Lineup (cleavability): GTPC-0316 (3 to 16 mm), GTPC-0328 (3 to 28 mm), Thickness 1: copper pipe, aluminum pipe, brass pipe, hardened PVC pipe: 2 mm or less, Thickness 2: steel pipe, stainless steel pipe: 1 mm or less, Specifications: replacement blade type, replacement blade: GTPC-MB(× 29564), Mouth open / close method: Twist nob
[Applications]
· Cutting copper pipe, aluminum pipe, brass pipe, hardened PVC pipe, stainless steel pipe etc.

Part Number
GTPC-0316
GTPC-0328
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Capacity (mm) Overall Length
(mm)

฿ 725.00

A2R1 CUTTER 1 Piece(s) 16 Day(s) Outer Diameter: 3 to 16 54

฿ 688.39

A2R1 CUTTER 1 Piece(s) 31 Day(s) Outer Diameter: 3 to 28 75

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1