GT Combination Wrench Set

Brand :
ARC GREATTOOL

Caution

  • Always use the size that matches the size of the bolt/nut. Hold the bolt or nut securely at the back of the wrench mouth section. Refrain from using if you spot gouges or other damage to the main body. Please do not strike this product using a hammer, etc. Do not use a pipe extension or apply excessive force with your foot.

Product Description

[Features]
· Combination Wrench: Open end/box end wrench combo, Number of set items: 6 pairs, Set Contents: 8 mm, 10 mm, 12 mm, 13 mm, 14 mm, 17 mm, Comes with: storage holder
[Applications]
· For tightening and loosening of nuts and bolts

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat