1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Rotary Home Vise

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • X24155
  • X24156
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,921.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Product lineup (aperture length × jaw depth): 100S (100 mm × 42 mm), 125S (125 mm × 51 mm); Mouth open/close: handle rotation; Specification 1: rotary type; Specification 2: anvil (compatible with impact work)· Mouth: no rubber
[Applications]
· For temporary clamping of objects

Part Number
X24155
X24156
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPackage vertical
(mm)
Package horizontal
(mm)
Package height
(mm)
Aperture length
(mm)
JAN code Jaw depth
(mm)
Weight
(g)
Package weight
(g)

฿ 3,921.94

A2R1 VISE 1 Piece(s) 31 Day(s) 2701751701004904781075027425,3265,698

฿ 4,843.94

A2R1 VISE 1 Piece(s) 31 Day(s) 3452052051254904781075034517,3008,000

Loading...

  1. 1

Basic Information

Material Main body: cast iron, Handle part: steel, Base part: steel (HRC42 to 48) Specifications Rotary type, with anvil (compatible with impact work), Mouth: no rubber Open/close method Handle rotation