1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Forging Clamp

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 597.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Product lineup (mouth depth) mm: 25 (30), 38 (40), 50 (40), 75 (50), 100 (70), 125 (80), 150 (90), 200 (110), 250 (140); Specifications: hexagonal handle for additional tightening; Open/close method: handle rotation
[Applications]
· Temporary clamping work for metal, etc.

Part Number
GTH-25
GTH-38
GTH-50
GTH-75
GTH-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPackage vertical
(mm)
Package horizontal
(mm)
Package height
(mm)
Effective dimensions
(mm)
JAN code Mouth depth
(mm)
Package weight
(g)

฿ 597.45

A2R1 CLAMP 1 Piece(s) 6 Day(s) 100602025490478137680330206

฿ 645.27

A2R1 CLAMP 1 Piece(s) 6 Day(s) 123702038490478137695740300

฿ 709.03

A2R1 CLAMP 1 Piece(s) 6 Day(s) 147752350490478137681040470

฿ 1,142.30

A2R1 CLAMP 1 Piece(s) 3 Day(s) 180902375490478137682750750

฿ 1,461.50

A2R1 CLAMP 1 Piece(s) 6 Day(s) 130110271004904781376834701,304

Loading...

  1. 1

Basic Information

Material Carbon steel Specifications Hexagonal handle allows for additional tightening Open/close method Handle rotation