1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Quick Clamp

A2R1 CLAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,249.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Aperture length: 65 mm; Specifications: aluminum
[Applications]
· For temporary clamping of L-shaped objects

Part Number
X29460
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,249.26

A2R1 CLAMP 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Length(mm) 300 Height(mm) 46 Width(mm) 300
Package vertical(mm) 370 Package horizontal(mm) 370 Package height(mm) 50
Aperture length(mm) 65 JAN code 4904781375769 Weight(g) 868
Package weight(g) 998 Material Aluminum alloy Specifications Aluminum

Please check the type/dimensions/specifications of the part X29460 in the GT Quick Clamp series.