1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT C Type Handle Clamp

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • GTHC-100
  • GTHC-50
  • GTHC-75
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 331.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Product lineup (mm): 50, 75, 100; Specifications: single-action system; Grip: straight and L-shaped conversion type; Straight type: temporary clamping; L-shaped: additional tightening
[Applications]
· Temporary clamping of objects

Part Number
GTHC-50
GTHC-75
GTHC-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPackage vertical
(mm)
Package horizontal
(mm)
Effective dimensions
(mm)
JAN code Package weight
(g)

฿ 331.43

A2R1 CLAMP 1 Piece(s) 5 Day(s) 20060504904781377817114

฿ 381.84

A2R1 CLAMP 1 Piece(s) 5 Day(s) 30090754904781377824278

฿ 464.86

A2R1 CLAMP 1 Piece(s) 5 Day(s) 3301301004904781377831404

Loading...

  1. 1

Basic Information

Package height(mm) 20 Specifications Single-action system, Straight type: temporary clamping, L type: additional tightening