1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Power Clamp

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 63.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Product lineup (aperture length mm): 20, 25, 38, 50, 75, 100
· Mouth: with free guide (prevents scratches to objects)
Grip: uses non-slip material
[Applications]
· Workpiece adhesion, temporary clamping of objects, sheet and tent fixing, etc.

Part Number
GTDSC-50
GTDSC-75
GTSC-25
GTSC-38
GTSC-50
GTSC-75
GTSC-100
X24300
X24301
X24302
X24303
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Height
(mm)
Width
(mm)
Package vertical
(mm)
Package horizontal
(mm)
Package height
(mm)
Aperture length
(mm)
JAN code Nominal size
(mm)
Overall length
(mm)
Max. mouth opening
(mm)
Product name Weight
(g)
Package weight
(g)
Material Specifications Grip

฿ 185.39

A2R1 CLAMP 5 Piece(s) 5 Day(s) 15023751507523-4904781390533-15050Deep type power clamp4647Main body: polypropylene / glass fiber, Handle: TPROpening: with free guide (prevents scratches to the object)Uses non-slip material

฿ 251.69

A2R1 CLAMP 5 Piece(s) 5 Day(s) 2253410722510734-4904781390540-22575Deep type power clamp120121Main body: polypropylene / glass fiber, Handle: TPROpening: with free guide (prevents scratches to the object)Uses non-slip material

฿ 63.87

A2R1 CLAMP 5 Piece(s) 5 Day(s) 501045504510-4904781390489-5025Nylon spring clamp22Main body: polypropylene / glass fiber, Grip: TPROpening: with free guide (prevents scratches to the object)-

฿ 87.10

A2R1 CLAMP 5 Piece(s) 3 Day(s) 851570857015-4904781390496-8038Nylon spring clamp1616Main body: polypropylene / glass fiber, Grip: TPROpening: with free guide (prevents scratches to the object)-

฿ 185.09

A2R1 CLAMP 5 Piece(s) 5 Day(s) 1203411012011035-4904781390502-11050Power clamp4445Main body: polypropylene / glass fiber, Handle: TPROpening: with free guide (prevents scratches to the object)Uses non-slip material

฿ 252.15

A2R1 CLAMP 5 Piece(s) 5 Day(s) 1753515017515035-4904781390519-17575Power clamp124124Main body: polypropylene / glass fiber, Grip: TPROpening: with free guide (prevents scratches to the object)Uses non-slip material

฿ 290.45

A2R1 CLAMP 5 Piece(s) 5 Day(s) 2003415520015534-4904781390526-200100Power clamp136137Main body: polypropylene / glass fiber, Handle: TPROpening: with free guide (prevents scratches to the object)Uses non-slip material

฿ 103.55

A2R1 CLAMP 5 Piece(s) 5 Day(s) 90265890582620490478137573820--Power clamp-30Main body: nylon fiberWith free guide-

฿ 303.32

A2R1 CLAMP 5 Piece(s) 6 Day(s) 12035751207535Approx. 25490478119841225--Power clamp-64Main body: nylon fiber--

฿ 421.47

A2R1 CLAMP 5 Piece(s) 5 Day(s) 17040105170124105Approx. 50490478119842950--Power clamp-124Main body: nylon fiber--

฿ 473.33

A2R1 CLAMP 5 Piece(s) 5 Day(s) 2204213522013542Approx. 75490478119843675--Power clamp-166Main body: nylon fiber--

Loading...

  1. 1