1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT L Type Clamp

A2R1 CLAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,790.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Product lineup (effective dimensions mm): 100, 150, 200, 250, 300, 600, 900, 1,200
· Jaw depth: 80 mm
· Specifications: clamping part with rubber
· Rubber: prevents scratches to objects
· Shape: L type
[Applications]
· Temporary clamping of objects

Part Number
GTLC-600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,790.47

A2R1 CLAMP 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Package vertical(mm) 710 Package horizontal(mm) 135 Package height(mm) 45
Effective dimensions(mm) 600 JAN code 4904781374939 Jaw depth(mm) 80
Package weight(g) 968 Material Main body: carbon steel (S45C), Grip: TPR (thermoplastic rubber) Specifications Clamping part with rubber

Please check the type/dimensions/specifications of the part GTLC-600 in the GT L Type Clamp series.