1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

GT Suction-Type Air Cleaner

A2R1 AIR TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 769.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Maximum operating pressure: 0.7 MPa / Target fluid: air / Specifications: quick-touch specification / Quick-touch specification: smooth connection with no tools required / Set contents: 250‑mm long nozzle, suction hose of total length approx. 2,000 mm
[Applications]
· Coupling-compatible nozzle (nozzle for air duster)

Part Number
CPN-005
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 769.40

A2R1 AIR TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Duster Nozzle Max Operating Pressure(Mpa) 0.7 Nozzle Length(mm) 250
Length(mm) 280 Height(mm) 15 Width(mm) 120
Package length(mm) 360 Package width(mm) 120 Package height(mm) 30
JAN code 4904781075133 Weight(g) 166 Package mass(g) 184
Material Nozzle / plug: steel  Specifications Quick-touch specification: smooth connection with no tools required Target fluids Air
Set contents 250‑mm long nozzle, suction hose of total length approx. 2,000 mm

Please check the type/dimensions/specifications of the part CPN-005 in the GT Suction-Type Air Cleaner series.