1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

GT Air Duster

A2R1 AIR TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • GTBG-10
  • GTBG-11
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 512.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Do not subject to excessive force or strong impact. Do not expose to high temperatures, including open flames.

Product Description

[Features]
· Overall nozzle length: 100 mm
[Applications]
· For blowing work

Part Number
GTBG-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 512.25

A2R1 AIR TOOL 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Nozzle Length(mm) 100 Length(mm) 210 Height(mm) 20
Width(mm) 130 Package length(mm) 160 Package width(mm) 150
Package height(mm) 30 Plug Coupler-compatible JAN code 4904781379415
Weight(g) 142 Package mass(g) 144 Material Body: ABS; Nozzle: steel
Specifications Flow-adjustable

Please check the type/dimensions/specifications of the part GTBG-11 in the GT Air Duster series.