1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Air Nozzle

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 310.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Maximum operating pressure: 0.7 MPa / Target fluid: air / Specifications: quick-touch specification / Quick-touch specification: smooth connection with no tools required
[Applications]
· Coupling-compatible nozzle (nozzle for air duster)

Part Number
CPN-001
CPN-002
CPN-003
CPN-004
CPN-006
CPN-009
CPN-011
CPN-012
CPN-013
CPN-014
CPN-015
CPN-017
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Height
(mm)
Width
(mm)
Package length
(mm)
Package height
(mm)
Extension size Product name JAN code Package mass
(g)
Material Specifications

฿ 504.50

A2R1 TUBE 1 Piece(s) 7 Day(s) 550141464018-Long nozzle 500 mm490478107509694Plug / Nozzle: steel Quick-touch specification (smooth connection with no tools required)

฿ 471.48

A2R1 TUBE 1 Piece(s) 7 Day(s) 375141446018-Long nozzle 300 mm490478107510276Plug / Nozzle: steel Quick-touch specification (smooth connection with no tools required)

฿ 703.28

A2R1 TUBE 1 Piece(s) 7 Day(s) 335141442018300 to 500 mmExtendable long nozzle4904781075119128Plug / Nozzle: steel Quick-touch specification (smooth connection with no tools required); With rubber: will not readily damage target objects (during blowing)

฿ 663.36

A2R1 TUBE 1 Piece(s) 8 Day(s) 320141441018-Flexible nozzle490478107512646Plug: steel; Nozzle: specially treated resinQuick-touch specification (smooth connection with no tools required); Flexible type: for bent parts

฿ 535.28

A2R1 TUBE 1 Piece(s) 8 Day(s) 105272719028-Airflow-amplifying high-power nozzle490478107514078Plug: steel; Nozzle: aluminumQuick-touch specification (smooth connection with no tools required)

฿ 351.62

A2R1 TUBE 1 Piece(s) 8 Day(s) 60141414018-Flow-control nozzle490478107517144Plug: steel; Nozzle: brassQuick-touch specification (smooth connection with no tools required)

฿ 471.63

A2R1 TUBE 1 Piece(s) 7 Day(s) 80141416018-Filling nozzle for balls490478107519538Plug: steel; Nozzle: brassQuick-touch specification (smooth connection with no tools required)

฿ 352.55

A2R1 TUBE 1 Piece(s) 7 Day(s) 145141423018-Long nozzle 100 mm490478107520150Plug / Nozzle: steel Quick-touch specification (smooth connection with no tools required)

฿ 612.27

A2R1 TUBE 1 Piece(s) 7 Day(s) 155141424018-Needle-type long nozzle490478107521848Plug: steel; Nozzle: stainless steel / brassQuick-touch specification (smooth connection with no tools required)

฿ 351.31

A2R1 TUBE 1 Piece(s) 8 Day(s) 60161614518-Rubber nozzle490478107522542Plug: steel; Nozzle: rubber / brassQuick-touch specification (smooth connection with no tools required)

฿ 310.15

A2R1 TUBE 1 Piece(s) 8 Day(s) 55143214018-Resin wide nozzle490478107523230Plug: steel; Nozzle: resinQuick-touch specification (smooth connection with no tools required)

฿ 310.15

A2R1 TUBE 1 Piece(s) 7 Day(s) 115141419618-Resin long nozzle490478107525630Plug: steel; Nozzle: resinQuick-touch specification (smooth connection with no tools required)

Loading...

  1. 1

Basic Information

Product Type Air Duster Nozzle Max Operating Pressure(Mpa) 0.7 Package width(mm) 42
Target fluids Air