1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

GT Step Drill

A2R1 DRILL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 683.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Hardness: HRC58 to 63°; Hex shank: 6.35 mm; Size (mm): 3, 4, 5, 6, 7, 8, 9, 10, 12; Specifications: impact compatible; Functions: includes a chip breaker; Rotation speed (rpm) approx.: 3/3,000; 4/2,800; 5/2,200; 6/1,800; 7/1,600; 8/1,400; 9/1,200; 10/1,100; 12/900
[Applications]
· Stainless steel plates, thin iron plates, aluminum, etc.

Part Number
GTSS-312
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 683.95

A2R1 DRILL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Material Cobalt high-speed steel (HSS) Number of steps 9 Hex shank diameter(mm) 6.35
Package vertical(mm) 150 Package horizontal(mm) 52 Package height(mm) 26
Drill diameter(mm) Approximate drill diameter / rotation speed: 3/3,000; 4/2,800; 5/2,200; 6/1,800; 7/1,600; 8/1,400; 9/1,200; 10/1,100; 12/900 JAN code 4904781381432 Flute size 3/4/5/6/7/8/9/10/12 mm
Hardness HRC 58 to 63° Compatible models Impact compatible Additional functions Includes a chip breaker function
Package weight 32