1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Stainless-Steel Digital Vernier Caliper

A2R1 VERNIER CALIPER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • GTDS-100
  • GTDS-150
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,377.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Measurement range: 0.01 to 100 mm · Batteries used: SR44 silver oxide battery × 1 · Resetting a malfunctioning display: Remove the battery and wait 30 seconds before inserting it again. · Accessories: storage case
[Applications]
· Outer diameter measurement, inner diameter measurement, height difference measurement, depth measurement
[Caution]
· Because this is a precision measuring instrument, the measurement surface, tips, depth bar, etc., are sharp.
· Take care not to injure yourself.
· "-" (minus) may be displayed when the display reads "0.00 mm", but this does not have an impact on accuracy.
· Remove the battery and store when not using for one month or more.
· Battery leakage may damage the equipment.
· Keep away from magnetic areas and electrical appliances, as they may cause a malfunction to occur during use.
· If it gets dirty, wipe clean using a soft dry cloth.
· Do not use water, detergents, or solvents as they will cause a malfunction.
· Do not store in locations subject to high levels of humidity, drastic temperature changes or exposed to direct sunlight.
· Handle button-type alkaline batteries with sufficient care to prevent accidental ingestion.
· If swallowed, consult a doctor immediately.
· Do not use in places where contact can be made with electricity.

Part Number
GTDS-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,377.92

A2R1 VERNIER CALIPER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Digital Maximum Measurement Length (Range Selection)(mm) ~100