1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Air Duster Set

A2R1 AIR TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,306.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Maximum working pressure: 0.7 MPa / Target fluid: air / Working pressure: 0.1 to 0.6 MPa / Connection threading (main body / coupling): G1/8 (parallel threading for PF1/8 pipes) / Connection threading (main body / plug): G1/4 (parallel threading for PF1/4 pipes) / Coupling (two-touch socket): type-20 socket G1/8 / Specifications: quick-touch specification / Quick-touch specification: smooth connection with no tools required
[Applications]
· Coupling-type air duster gun nozzle set

Part Number
GTBG-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,306.30

A2R1 AIR TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Duster (Aluminum Body) Max Operating Pressure(Mpa) 0.7 Package length(mm) 250
Package width(mm) 170 Package height(mm) 30 Working pressure(MPa) 0.1 to 0.6
Main body / coupling connection threading G1/8 (parallel threading for PF1/8 piping) Main body / plug connection threading G1/4 (parallel threading for PF1/4 piping) Coupling Two-touch socket: type-20 socket G1/8
JAN code 4904781075072 Weight(g) 324 Package mass(g) 380
Material Air duster gun main body: die-cast aluminum; Standard nozzle / nozzle / plug: steel; Airflow amplification nozzle, nozzle: aluminum; Plug: steel; Resin long nozzle / nozzle: resin; Plug: steel Specifications Quick-touch specification (smooth connection with no tools required) Target fluids Air

Please check the type/dimensions/specifications of the part GTBG-20 in the GT Air Duster Set series.