GT Ratchet Wrench With Magnet

Brand :
ARC GREATTOOL

Caution

  • Use a model that fits the size of the target bolts/nuts. Do not use after extending with a pipe, etc. Do not transfer shocks using a hammer, etc. Do not use this product in lieu of a hammer.

Product Description

[Features]
· Series sizes: 8 mm, 10 mm, 12 mm, 13 mm, 14 mm, 15 mm, 17 mm, 19 mm / Number of gears: 72 / Feed angle: 5 degrees / Specification 1: ratchet type / Specification 2: magnet included on eyeglass part
[Applications]
· For turning bolts and nuts

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat