GT Socket Adapter

Brand :
ARC GREATTOOL

Caution

  • Inspect and check for any cracks, or other abnormalities prior to use. Use the socket adapter that matches the size of the socket. Do not use with an impact wrench (air impact wrench). Do not use on circuits through which current is passing.

Product Description

[Features]
· Specifications: hex shaft, Shaft diameter: 6.35 mm, Series square drive: 6.35 mm, 9.5 mm, 12.7 mm, Coloring: red (6.35 mm), green (9.5 mm), blue (12.7 mm)
[Applications]
· Square drive 6.35 mm (1/4 inch) socket adapter

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat