(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Pipe Wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • If pipe wrench is mounted diagonally or force is applied without checking the load first, wrench may slip, or break, or cause other disasters. Tighten while slowly checking the load. Working in areas with unstable footing can cause slipping, may cause falls. Confirm that you have a stable foothold which allows for work in a proper form. Do not apply force to pipe wrench on side. Do not attach pipes or apply excessive force on handle. Do not apply impact by hitting with a hammer, etc.
  • From :
    ฿ 675.48 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GTPW-300
GTPW-350
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Length
(mm)
Height
(mm)
Width
(mm)
Package vertical
(mm)
Package horizontal
(mm)
Package length
(mm)
Maximum opening width
(mm)
JAN code Weight
(g)
Package weight
(g)

฿ 675.48

A2R1 WRENCH 1 Piece(s) 31 Day(s) 300 285 30 70 310 110 30 42 4904781078448 916 920

฿ 966.67

A2R1 WRENCH 1 Piece(s) 31 Day(s) 350 320 35 80 370 130 35 48 4904781078455 1,258 1,262

Product Description

[Features]
· GTPW-300 opening width: 42 mm· GTPW-350 opening width: 48 mm· GTPW-450 opening width: 60 mm· Method of opening/closing: Turn screw
[Applications]
· Gripping/turning of round pipe.

Part Number
GTPW-300
GTPW-350
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Length
(mm)
Height
(mm)
Width
(mm)
Package vertical
(mm)
Package horizontal
(mm)
Package length
(mm)
Maximum opening width
(mm)
JAN code Weight
(g)
Package weight
(g)

฿ 675.48

A2R1 WRENCH 1 Piece(s) 31 Day(s) 300 285 30 70 310 110 30 42 4904781078448 916 920

฿ 966.67

A2R1 WRENCH 1 Piece(s) 31 Day(s) 350 320 35 80 370 130 35 48 4904781078455 1,258 1,262

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1