(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Bolt Clipper

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • There is a danger of cut material or damaged blade tips flying off, causing cuts or injuries, so always wear safety glasses and gloves when using, and confirm the safety of your surroundings. Do not use on items through which current is passing.

Specifications of GTMC-250

  • Main Body, Related Products
    Main Body
  • Overall Length(mm)
    268
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    Diameter 5
  • Cutting Capacity (HRC 20 Hard Wire)(mm)
    Diameter 3
  • Mass(g)
    256 (Includes packaging: 278)
  • Height(mm)
    20
  • Width(mm)
    80
  • Package vertical(mm)
    310
  • Package horizontal(mm)
    85
  • Package length(mm)
    20
  • JAN code
    4904781078486
  • Material
    Handle: Aluminum
  • Specifications
    With a hole to attach a safety rope (safety rope sold separately)
Part Number
GTMC-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 707.10

A2R1 CLIPPER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Main Body, Related Products
    Main Body
  • Overall Length(mm)
    268
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    Diameter 5
  • Cutting Capacity (HRC 20 Hard Wire)(mm)
    Diameter 3
  • Mass(g)
    256 (Includes packaging: 278)
  • Height(mm)
    20
  • Width(mm)
    80
  • Package vertical(mm)
    310
  • Package horizontal(mm)
    85
  • Package length(mm)
    20
  • JAN code
    4904781078486
  • Material
    Handle: Aluminum
  • Specifications
    With a hole to attach a safety rope (safety rope sold separately)

Product Description

[Features]
· Cutting capacity 1: soft steel wire (80 HRB or less): diameter 5 mm, Cutting capacity 2: hardened steel wire (20 HRC or less): diameter 3 mm, Specifications: with hole to attach safety rope (safety rope sold separately)
[Applications]
· For cutting flexible steel wire

Specifications of GTMC-250

  • Main Body, Related Products
    Main Body
  • Overall Length(mm)
    268
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    Diameter 5
  • Cutting Capacity (HRC 20 Hard Wire)(mm)
    Diameter 3
  • Mass(g)
    256 (Includes packaging: 278)
  • Height(mm)
    20
  • Width(mm)
    80
  • Package vertical(mm)
    310
  • Package horizontal(mm)
    85
  • Package length(mm)
    20
  • JAN code
    4904781078486
  • Material
    Handle: Aluminum
  • Specifications
    With a hole to attach a safety rope (safety rope sold separately)
Part Number
GTMC-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 707.10

A2R1 CLIPPER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1