1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Quick Vise

A2R1 VISE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 839.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Aperture length: 65 mm; Hole width: 90 mm; Specifications: single-action system
[Applications]
· For temporary clamping of objects

Part Number
X29461
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 839.92

A2R1 VISE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Length(mm) 230 Height(mm) 61 Width(mm) 115
Package vertical(mm) 242 Package horizontal(mm) 125 Package height(mm) 67
Aperture length(mm) 65 Hole width(mm) 90 JAN code 4904781375776
Weight(g) 440 Package weight(g) 522 Material Aluminum alloy
Specifications Single-action system

Please check the type/dimensions/specifications of the part X29461 in the GT Quick Vise series.