(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Chamfering Tool X29571

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of X29571

  • Product Type
    Pipe reamer
  • Overall Length(mm)
    50
Part Number
X29571
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 555.75

A2R1 PILLAR 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

[Features]
· Chamfering performance: 3 to 40 mm
[Applications]
· Convenient for chamfering of all pipe types (copper pipe, steel pipe, aluminum pipe, brass pipe, hardened PVC pipe)

Specifications of X29571

  • Product Type
    Pipe reamer
  • Overall Length(mm)
    50
Part Number
X29571
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 555.75

A2R1 PILLAR 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1