(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Flaring Tool

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of GTFT-01

  • Product Type
    Flaring Tool
  • Applicable Pipe Outer Diameter (inches)
    3/16, 1/4, 5/16, 3/8, 7/16, 1/2, 5/8
  • Package vertical(mm)
    240
  • Package horizontal(mm)
    150
  • Package length(mm)
    25
  • JAN code
    4904781377756
  • Weight(g)
    1,050
  • Package weight(g)
    1,098
Part Number
GTFT-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,569.02

TOOL SET 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Flaring Tool
  • Applicable Pipe Outer Diameter (inches)
    3/16, 1/4, 5/16, 3/8, 7/16, 1/2, 5/8
  • Package vertical(mm)
    240
  • Package horizontal(mm)
    150
  • Package length(mm)
    25
  • JAN code
    4904781377756
  • Weight(g)
    1,050
  • Package weight(g)
    1,098

Product Description

[Features]
· Usable pipe diameter: 3/16, 1/4, 5/16, 3/8, 7/16, 1/2, 5/8 inch
[Applications]
· Flaring for all pipe types (copper pipes, aluminum pipes, brass pipes)

Specifications of GTFT-01

  • Product Type
    Flaring Tool
  • Applicable Pipe Outer Diameter (inches)
    3/16, 1/4, 5/16, 3/8, 7/16, 1/2, 5/8
  • Package vertical(mm)
    240
  • Package horizontal(mm)
    150
  • Package length(mm)
    25
  • JAN code
    4904781377756
  • Weight(g)
    1,050
  • Package weight(g)
    1,098
Part Number
GTFT-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,569.02

TOOL SET 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1