1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Ratchet Handle (4 Min)

A2R1 HANDLE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 775.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Insertion angle: 12.7 mm (4 min) / Specifications: ratchet type / Ratchet switching mode: knob on head / Grip: easy-to-grasp shape
[Applications]
· Handle for hand-cranked socket

Part Number
PR301-12.7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 775.93

A2R1 HANDLE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Socket Plug Angle(mm) 12.7 (4 min) Length(mm) 255 Height(mm) 43
Width(mm) 41 Package length(mm) 320 Package width(mm) 60
Package height(mm) 50 JAN code 4904781376704 Package mass(g) 528
Material Main body: chrome vanadium steel Specifications Ratchet type; Ratchet switching mode: knob on head / Grip: easy-to-grasp shape