1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PCD Kirari 2 Flute End Mill PCDE2

A9C ENDMILLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29,336.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use for dry cutting. Select equipment with as high a rigidity as possible in order to carry out stable cutting.

Product Description

[Features]
· Made using carefully selected ultra-high-pressure sintered diamond (PCD.)
· Higher level precision setting (outer diameter cutting edge precision of 8 μm)
· Achieves high precision, a long tool life and high efficiency.
· The unique shape and big tip size mean it can be re-ground up to and over 10 or times.
· A long tool-life 20 times or more that of a carbide coated end mill when used for cutting light alloys, FC, etc.

Part Number
PCDE2100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 29,336.52

A9C ENDMILLS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 10 work material Aluminum / Copper Blade length (ℓ)(mm) 11
Number of flutes(sheet) 2 Type Square Coating Non-Coated
Shank diameter (d)(mm) 10 Overall Length (L)(mm) 80 Underneck length (ℓ1)(mm) 22
Torsion Angle (θ) No torsion Blade diameter tolerance 0 to 0.008 Material PCD

Please check the type/dimensions/specifications of the part PCDE2100 in the PCD Kirari 2 Flute End Mill PCDE2 series.