1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HPMNC Cut End Mill (For NC Lathes And NC Automatic Lathes) 2 Flute HPMNC92

A9C ENDMILLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,772.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A Hi-power coating (composite multilayer coating) is applied to the MNC cut end mill, achieving excellent heat resistance and low cutting resistance while also enabling high speed rotation and a high feed rate.

Part Number
HPMNC92100U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,772.65

A9C ENDMILLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 10 work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Aluminum / Titanium / Copper Blade length (ℓ)(mm) 6
Number of flutes(sheet) 2 Type Square Shank diameter (d)(mm) 6
Overall Length (L)(mm) 35 Torsion Angle (θ) Standard torsion (30-40°) Blade diameter tolerance -0.02 to 0
Coating - details Hi-power coating (composite multilayer coating) Material Ultra-fine particle carbide

Please check the type/dimensions/specifications of the part HPMNC92100U in the HPMNC Cut End Mill (For NC Lathes And NC Automatic Lathes) 2 Flute HPMNC92 series.