1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MNC Cut End Mill (For NC Lathes And NC Automatic Lathes) 4 Flute MNC94-K/U

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,526.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An end mill with a compact design for machining in limited space. For NC lathes and NC automatic lathes.
· 2 types of material are available, allowing use in a wide range of machining applications such as for aluminum, brass, stainless steel and special steel.

Part Number
MNC94050K
MNC94080K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)

฿ 3,526.84

A9C ENDMILLS 1 Piece(s) 8 Day(s) 5

฿ 4,629.68

A9C ENDMILLS 1 Piece(s) 8 Day(s) 8

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Aluminum / Titanium / Copper Blade length (ℓ)(mm) 6 Number of flutes(sheet) 4
Type Square Coating Non-Coated Shank diameter (d)(mm) 6
Overall Length (L)(mm) 35 Torsion Angle (θ) Standard torsion (30-40°) Blade diameter tolerance -0.02 to 0
Material Carbide