(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The special-blend ultra-fine particle carbide alloy and unique blade shape provide excellent toughness and wear resistance as well as stable cutting and a long tool life.
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Torsion Angle (θ) | Standard torsion (30-40°) | Material | Ultra-fine particle carbide |
Please check the type/dimensions/specifications of the part WNC72039 in the WNC Square End Mill 2 Flute WNC72/2 series.
Part Number |
---|
WNC2-1.15 |
WNC2-1.55 |
WNC2-1.63 |
WNC2-1.73 |
WNC72066 |
WNC72081 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Blade diameter tolerance |
---|---|---|---|---|---|---|---|---|---|
฿ 2,377.94 | 1 Piece(s) | 8 Day(s) | 1.15 | 4 | 4 | 45 | ±0.005 | ||
฿ 2,377.94 | 1 Piece(s) | 8 Day(s) | 1.55 | 6 | 4 | 45 | ±0.005 | ||
฿ 2,377.94 | 1 Piece(s) | 8 Day(s) | 1.63 | 6 | 4 | 45 | ±0.005 | ||
฿ 2,377.94 | 1 Piece(s) | 8 Day(s) | 1.73 | 6 | 4 | 45 | ±0.005 | ||
฿ 4,092.77 | 1 Piece(s) | 8 Day(s) | 6.6 | 20 | 8 | 60 | -0.01 to 0 | ||
฿ 5,112.00 | 1 Piece(s) | 8 Day(s) | 8.1 | 22 | 10 | 70 | -0.01 to 0 |
How can we improve?
How can we improve?