1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Bit (Polycrystalline Diamond) 37/38 (37-0-R0.1)

A9C MILLING HOLDERS

Compact Bit (Polycrystalline Diamond) 37/38 (37-0-R0.1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For super finish-machining of aluminum, brass, etc. Makes full use of original polishing technology to maximize accuracy during turning work.
· Features a larger tip size and improved regrindability, significantly reducing the costs.
[Applications]
· Machining general outer diameters, end faces and profiling (standard type asymmetric cutting edge)

Part Number
37-0-R0.1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
L/R handed use R size
(mm)
Shank width
(mm)
Shank height
(mm)
Dimension h
(mm)

฿ 6,521.03

A9C MILLING HOLDERS 1 Piece(s) 9 Day(s) 100Right0.110103

Loading...

  1. 1

Basic Information

Material PCD

Please check the type/dimensions/specifications of the part 37-0-R0.1 in the Compact Bit (Polycrystalline Diamond) 37/38 series.

Products with similar specification

Part Number
38-1-R0.2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOverall Length
(mm)
L/R handed use R size
(mm)
Shank width
(mm)
Shank height
(mm)
Dimension h
(mm)

฿ 6,521.03

1 Piece(s) 9 Day(s) 120Left0.213134