1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Speed Steel Screw Pilot Hole And Chamfering Drill DCR (DCR-110S)

A9C DRILLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used for all types of work material thanks to the unique shape of the grooves and blade tip.
· A single tool capable of carrying out centering, drilling and chamfering, helping significantly shorten the amount of time spent machining.
· Tip angle: 120°

Part Number
DCR-110S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Length L
(mm)
Overall Length L
(mm)
Tip diameter
(ø mm)
Flute length
(mm)
Shank diameter
(ø mm)
Applicable screws Type

฿ 1,580.44

A9C DRILLS 1 Piece(s) 8 Day(s) 10501.103.13.0M1.4 × 0.3Short blade for cutting

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Cast Iron / Aluminum Tool Material Type High-speed steel Shank Type End Mill Shank
Coating Y/N NA With/without Oil Hole NA Blade diameter tolerance -0.01 to 0
Torsion angle(°) 35 to 40 Blade length tolerance ±0.1

Please check the type/dimensions/specifications of the part DCR-110S in the High Speed Steel Screw Pilot Hole And Chamfering Drill DCR series.

Products with similar specification

Part Number
DCR-160S
DCR-250M
DCR-250S
DCR-420S
DCR-500S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGroove Length L
(mm)
Overall Length L
(mm)
Tip diameter
(ø mm)
Flute length
(mm)
Shank diameter
(ø mm)
Applicable screws Type

฿ 1,646.77

1 Piece(s) 8 Day(s) 13501.604.44.0M2 × 0.4Short blade for cutting

฿ 1,713.11

1 Piece(s) 8 Day(s) 23602.5010.56.0M3 × 0.5Medium blade for cutting

฿ 1,713.11

1 Piece(s) 8 Day(s) 19602.506.66.0M3 × 0.5Short blade for cutting

฿ 2,057.81

1 Piece(s) 8 Day(s) 26704.20118.0M5 × 0.8Short blade for cutting

฿ 2,057.81

1 Piece(s) 8 Day(s) 29705.0013.28.0M6 × 1Short blade for cutting