1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Speed Steel Tough Drill TFD

A9C DRILLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 694.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Excellent durability is achieved by using an original high vanadium material developed for machining difficult-to-cut materials.
· Effective at drilling deep holes thanks to the unique shape of the grooves and blade tip.
· Tip angle: 130°

Part Number
TFD0020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 694.21

A9C DRILLS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) D(mm) 2 work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium Tool Material Type Powder high-speed steel
Overall Length L(mm) 55 Shank Type straight shank Coating Y/N NA
With/without Oil Hole NA Blade diameter tolerance -0.005 to 0 Torsion angle(°) 40
Flute length(mm) 30

Please check the type/dimensions/specifications of the part TFD0020 in the High Speed Steel Tough Drill TFD series.