1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cermet Cera Drill CCD (Part Number)

A9C DRILLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,051.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses TiN-based tough cermet materials for excellent wear resistance and high toughness. Demonstrates high efficiency and high precision drilling during provisional sintering of fine ceramics.
· The unique shape of the grooves and blade tips help minimize workpiece chipping when pulling out the drill.
· Tip angle: 120°

Part Number
CCD7035
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,051.61

A9C DRILLS 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) D(mm) 3.5 work material general steel / Machinable Ceramics Overall Length L(mm) 50
Shank Type straight shank Coating Y/N NA With/without Oil Hole NA
Blade diameter tolerance -0.005 to 0 Torsion angle(°) 50 Material type (details) Cermet
Flute length(mm) 25

Please check the type/dimensions/specifications of the part CCD7035 in the Cermet Cera Drill CCD series.