(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· In non-ferrous hole drilling, achieves a hole diameter precision and surface precision comparable to conventional reamer machining without the need for pilot holes.
· Effectively reduces machining time by making more use of a limited number of tools in machining, etc.
· Tip angle: 120°
work material | Cast Iron / Aluminum / Copper | Tool Material Type | Carbide | Shank Type | straight shank |
---|---|---|---|---|---|
Coating Y/N | NA | Coating Type | Non-Coated | With/without Oil Hole | NA |
Blade diameter tolerance | 0 to 0.003 | Torsion angle(°) | Straight |
Please check the type/dimensions/specifications of the part CBFDL6030 in the Carbide Long B&F Drill CBFDL series.
Part Number |
---|
CBFDL6025 |
CBFDL6035 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Overall Length L (mm) | Flute length (mm) |
---|---|---|---|---|---|---|---|
฿ 3,548.13 | 1 Piece(s) | 8 Day(s) | 2.5 | 70 | 40 | ||
฿ 4,296.77 | 1 Piece(s) | 8 Day(s) | 3.5 | 80 | 45 |
How can we improve?
How can we improve?