(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· In non-ferrous hole drilling, achieves a hole diameter precision and surface precision comparable to conventional reamer machining without the need for pilot holes.
· Effectively reduces machining time by making more use of a limited number of tools in machining, etc.
· Tip angle: 120°
work material | Cast Iron / Aluminum / Copper | Tool Material Type | Carbide | Shank Type | straight shank |
---|---|---|---|---|---|
Coating Y/N | NA | With/without Oil Hole | NA | Torsion angle(°) | Straight |
Please check the type/dimensions/specifications of the part CBFD6012 in the Carbide B&F Drill CBFD series.
Part Number |
---|
CBFD6020 |
CBFD6033 |
CBFD6039 |
CBFD6060 |
CBFD6079 |
CBFD6085 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Overall Length L (mm) | Blade diameter tolerance | Flute length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,803.10 | 1 Piece(s) | 8 Day(s) | 2 | 50 | 0 to 0.003 | 25 | ||
฿ 2,490.19 | 1 Piece(s) | 8 Day(s) | 3.3 | 60 | 0 to 0.003 | 30 | ||
฿ 2,738.71 | 1 Piece(s) | 8 Day(s) | 3.9 | 70 | 0 to 0.003 | 35 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 6 | 80 | 0 to 0.005 | 40 | ||
฿ 6,096.77 | 1 Piece(s) | 8 Day(s) | 7.9 | 90 | 0 to 0.005 | 50 | ||
฿ 6,274.06 | 1 Piece(s) | 8 Day(s) | 8.5 | 90 | 0 to 0.005 | 50 |
How can we improve?
How can we improve?