(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The unique groove shape and blade tip shape maximizing chip discharge performance. Also allows for non-step machining, even with deep holes.
· Simultaneously delivers a significant reduction in machining time and an improvement in hole precision.
· Tip angle: 120°
work material | Aluminum / Resin / Machinable Ceramics | Tool Material Type | Carbide | Shank Type | straight shank |
---|---|---|---|---|---|
Coating Y/N | NA | With/without Oil Hole | NA | Torsion angle(°) | 50 |
Please check the type/dimensions/specifications of the part CZD5010 in the Carbide Z Drill CZD series.
Part Number |
---|
CZD5012 |
CZD5020 |
CZD5034 |
CZD5038 |
CZD5040 |
CZD5043 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Overall Length L (mm) | Blade diameter tolerance | Flute length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,272.81 | 1 Piece(s) | 8 Day(s) | 1.2 | 40 | -0.005 to 0 | 20 | ||
฿ 1,272.81 | 1 Piece(s) | 8 Day(s) | 2 | 50 | -0.005 to 0 | 28 | ||
฿ 1,741.94 | 1 Piece(s) | 8 Day(s) | 3.4 | 65 | -0.005 to 0 | 35 | ||
฿ 2,109.68 | 1 Piece(s) | 8 Day(s) | 3.8 | 70 | -0.005 to 0 | 40 | ||
฿ 1,919.23 | 1 Piece(s) | 8 Day(s) | 4 | 70 | -0.005 to 0 | 40 | ||
฿ 2,364.39 | 1 Piece(s) | 8 Day(s) | 4.3 | 80 | -0.005 to 0 | 45 |
How can we improve?
How can we improve?