(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The cutting teeth are double-cut for high cutting power (alternating overcut and upcut teeth).
[Applications]
· For metalworking of iron, etc.
Part Number |
---|
280015 |
280016 |
280017 |
280026 |
280027 |
280035 |
280036 |
280037 |
280042 |
280052 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) | Roughness of grain | Height (mm) | Width (mm) | Package size length (mm) | Package size width (mm) | Package size height (mm) | File shape | JAN code | Product mass (g) | Package mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 502.95 | A2S1 FILE | 1 Piece(s) | 31 Day(s) | 196 | Second cut | 4 | 16 | 255 | 35 | 8 | Flat | 4904781170005 | 74 | 84 | ||
฿ 600.32 | A2S1 FILE | 1 Piece(s) | 31 Day(s) | 254 | Second cut | 5 | 21 | 315 | 45 | 10 | Flat | 4904781170012 | 154 | 166 | ||
฿ 747.45 | A2S1 FILE | 1 Piece(s) | 31 Day(s) | 315 | Second cut | 6 | 25 | 375 | 45 | 11 | Flat | 4904781170029 | 280 | 296 | ||
฿ 582.80 | A2S1 FILE | 1 Piece(s) | 31 Day(s) | 254 | Second cut | 8 | 8 | 315 | 45 | 17 | Round | 4904781170050 | 76 | 92 | ||
฿ 702.81 | A2S1 FILE | 1 Piece(s) | 31 Day(s) | 315 | Second cut | 10 | 10 | 375 | 45 | 15 | Round | 4904781170067 | 144 | 164 | ||
฿ 664.05 | A2S1 FILE | 1 Piece(s) | 31 Day(s) | 197 | Second cut | 5 | 16 | 255 | 35 | 8 | Round type | 4904781170081 | 60 | 70 | ||
฿ 794.37 | A2S1 FILE | 1 Piece(s) | 31 Day(s) | 256 | Second cut | 6 | 21 | 315 | 40 | 10 | Round type | 4904781170098 | 136 | 150 | ||
฿ 935.62 | A2S1 FILE | 1 Piece(s) | 31 Day(s) | 315 | Second cut | 7 | 25 | 375 | 45 | 11 | Round type | 4904781170104 | 246 | 262 | ||
฿ 615.21 | A2S1 FILE | 1 Piece(s) | 31 Day(s) | 256 | Second cut | 8 | 8 | 315 | 45 | 17 | Square | 4904781170111 | 90 | 106 | ||
฿ 779.94 | A2S1 FILE | 1 Piece(s) | 31 Day(s) | 256 | Second cut | 13 | 15 | 315 | 45 | 17 | Triangular | 4904781170128 | 156 | 174 |
Loading...
Type | ironworking files | Product Type | Ironwork Type | Hardness | HRC62 or greater |
---|---|---|---|---|---|
Material | Main body: SK120 or more | Grip | No |
How can we improve?
How can we improve?