(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The cutting teeth are double-cut for high cutting power (alternating overcut and upcut teeth).
[Applications]
· For metalworking of iron, etc.
Part Number |
---|
281105 |
281106 |
281115 |
281116 |
281125 |
281126 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) | Height (mm) | Width (mm) | Package size length (mm) | Package size width (mm) | Package size height (mm) | File shape | JAN code | Product mass (g) | Package mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 601.95 | A2S1 FILE | 1 Piece(s) | 31 Day(s) | 262 | 21 | 21 | 325 | 45 | 26 | Flat | 4904781170159 | 104 | 118 | ||
฿ 696.91 | A2S1 FILE | 1 Piece(s) | 31 Day(s) | 327 | 25 | 25 | 385 | 50 | 29 | Flat | 4904781170166 | 186 | 204 | ||
฿ 756.07 | A2S1 FILE | 1 Piece(s) | 31 Day(s) | 256 | 21 | 21 | 325 | 45 | 26 | Round type | 4904781170173 | 84 | 98 | ||
฿ 871.02 | A2S1 FILE | 1 Piece(s) | 31 Day(s) | 327 | 25 | 25 | 385 | 50 | 29 | Round type | 4904781170180 | 156 | 174 | ||
฿ 608.70 | A2S1 FILE | 1 Piece(s) | 31 Day(s) | 238 | 23 | 23 | 325 | 45 | 26 | Round | 4904781170197 | 50 | 64 | ||
฿ 675.44 | A2S1 FILE | 1 Piece(s) | 31 Day(s) | 315 | 25 | 25 | 385 | 50 | 29 | Round | 4904781170203 | 106 | 124 |
Loading...
Type | ironworking files | Product Type | Ironwork Type | Roughness of grain | Second cut |
---|---|---|---|---|---|
Hardness | HRC62 or greater | Material | Main body: SK120 or more | Grip | Wooden handle |
How can we improve?
How can we improve?