(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
E-400B |
E-410 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Mass (g) |
Measuring Range (kPa) |
Minimum graduation (kPa) |
Height (mm) |
Width (mm) |
Package size vertical (mm) |
Package size height (mm) |
Maximum operating pressure (Mpa) |
Pressure resistance (Mpa) |
JAN code | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 897.28 |
AIR GAUGE | 1 Piece(s) | 31 Day(s) | 145 | 50 (package included weight: 66) | 70 to 410 | 10 | 14 | 14 | 220 | 20 | 0.4 | 0.4 | 4904781261611 | Motorcycle and automobile tires for dual use | ||
฿ 1,599.34 |
AIR GAUGE | 1 Piece(s) | 31 Day(s) | 255 | 166 (package included weight: 188) | 100 to 1080 | 20 | 17 | 28 | 320 | 30 | 1.1 | 1.1 | 4904781261604 | Tires for trucks and large vehicles |
[Applications]
· For measuring tire pressure.
Part Number |
---|
E-400B |
E-410 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Mass (g) |
Measuring Range (kPa) |
Minimum graduation (kPa) |
Height (mm) |
Width (mm) |
Package size vertical (mm) |
Package size height (mm) |
Maximum operating pressure (Mpa) |
Pressure resistance (Mpa) |
JAN code | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 897.28 |
AIR GAUGE | 1 Piece(s) | 31 Day(s) | 145 | 50 (package included weight: 66) | 70 to 410 | 10 | 14 | 14 | 220 | 20 | 0.4 | 0.4 | 4904781261611 | Motorcycle and automobile tires for dual use | ||
฿ 1,599.34 |
AIR GAUGE | 1 Piece(s) | 31 Day(s) | 255 | 166 (package included weight: 188) | 100 to 1080 | 20 | 17 | 28 | 320 | 30 | 1.1 | 1.1 | 4904781261604 | Tires for trucks and large vehicles |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?