1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GC Air-Related Tool, Engine Cleaner, Coupler-Connection Compatible

COUPLER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,266.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Caution 1: Take care to avoid flammable and volatile liquids and never perform work in the presence of an open flame. Do not use on people or animals. Do not exceed the maximum operating pressure. Always adhere to the designated air flow direction. This product is designed for use with compressed air only. Do not use with any fluids apart from air. Please do not use with high-temperature liquids of 50°C or greater. Caution 2: Do not use this product if any abnormalities such as scratches or cracks on the main body, loose screws, etc. are observed. When using this product, please perform cleaning according to the instruction manual provided with the target object. In some cases, this product should only be used after suitable treatment, such as curing, is performed. For safety, be sure to wear safety goggles during use. Please also dress suitably when performing work.

Product Description

[Features]
· Sucks up water with the power of air and thoroughly removes dirt from complex machines such as car and motorcycle engines, bicycles, etc.
· Makes it easy to clean even deep areas, recesses and holes.

Part Number
E-35P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,266.75

COUPLER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Engine Cleaner Max Operating Pressure(Mpa) 0.7

Please check the type/dimensions/specifications of the part E-35P in the GC Air-Related Tool, Engine Cleaner, Coupler-Connection Compatible series.