1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

GC Diamond Double Blade File

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 281385
  • 281386/18-8/18-7
  • 281381/281382/18-4/18-3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 475.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is a representative image.

Product Description

[Features]
· Diamonds adhered to steel with a special process.
・ Suited for grinding and polishing carbide, quenched material, ceramics, and other hard materials.
[Applications]
· For dressing saw blades and polishing blades.

Part Number
281382
281386
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Dimensions Overall Length
(mm)
Particle Size
(#)
Height
(mm)
Width
(mm)
Package size length
(mm)
Package size width
(mm)
Package size height
(mm)
Diamond length
(mm)
JAN code Product mass
(g)
Package mass
(g)
Grip

฿ 553.58

A2S1 FILE 1 Piece(s) 31 Day(s) 100 mm1401803201904559049047812698463240No

฿ 692.74

A2S1 FILE 1 Piece(s) 31 Day(s) 100 mm205180202025545209049047812698604860Wooden handle

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File