(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
· For drilling holes in pearl, precious metals, ornamentation, precision equipment, printed circuit boards, etc.
Overall Length L(mm) | 125 | Height(mm) | 10 | Width(mm) | 62 |
---|---|---|---|---|---|
Package size length(mm) | 125 | Package size width(mm) | 62 | Package size height(mm) | 10 |
Number of items in set(pcs) | 10 | Set size 1(mm) | 1.0 to 1.9 | Set details | 1.0 mm / 1.1 mm / 1.2 mm / 1.3 mm / 1.4 mm / 1.5 mm / 1.6 mm / 1.7 mm / 1.8 mm / 1.9 mm |
JAN code | 4904781261376 | Product weight(g) | 42 | Package weight(g) | 42 |
Material | Main body: HSS steel | Accessories | Case |
How can we improve?
How can we improve?