1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GC Replacement Punch Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • DP-5080
  • DP-2045
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 492.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· For punching holes in leather, cloth, vinyl, documents, etc.

Part Number
DP-2045
DP-5080
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSet contents JAN code Package weight
(g)

฿ 492.89

PUNCH 1 Piece(s) 31 Day(s) Handle, blade (hole diameter): 2 mm, 2.5 mm, 3 mm, 3.5 mm, 4 mm, 4.5 mm490478107642086

฿ 680.88

PUNCH 1 Piece(s) 31 Day(s) Handle, blade (hole diameter): 5 mm, 5.5 mm, 6 mm, 6.5 mm, 7 mm, 8 mm4904781076437114

Loading...

  1. 1

Basic Information

Product Type Manual punch Material (Tip) Other Package size, length(mm) 160
Package size, width(mm) 70 Package size, height(mm) 16 Set items(items) 7
Materials Metal handle: carbon steel (S45C) / Rubber, blade: carbon steel (S45C) Usable materials Thick paper, vinyl, leather, cloth, etc.