1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GC Contour Gauge

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 408130
  • 408129
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 645.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easily profile any shape as desired.
· A necessity for DIY carpenters.
· Pins are made of stainless steel and are rust-resistant.
[Applications]
· For profiling the curved parts of wood, metal, etc., carpet and rugs, corner alignments of plastic tiling, drafting irregularly shaped objects, etc.

Part Number
408129
408130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Height
(mm)
Width
(mm)
Package size, length
(mm)
Package size, width
(mm)
Package size, height
(mm)
Measurement range
(mm)
JAN code Product weight
(g)
Package weight
(g)

฿ 1,861.14

A2S1 GAUGE 1 Piece(s) 31 Day(s) 30531150400220400 to 30049047811753529741,096

฿ 645.00

A2S1 GAUGE 1 Piece(s) 17 Day(s) 1531985240160190 to 1504904781175369236278

Loading...

  1. 1

Basic Information

Materials Pins: stainless steel Specifications Includes a simple scale