Flexible Diamond File

Caution
Product Description
The flexible diamond files perfectly adapt to the workpiece surface.
[Features]
· They can be used on work material with convex and concave contours.
· The size is 165 mm (length) x 0.5 mm (thickness) x 14 mm (width).
· There is only one diamond coat.
· From 3 types of variations, you can select from #80-100, #120-140, and #200-230 particle sizes according to the intended use.
[Applications]
· Only use files up to a bending radius of 15 mm.