1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TBU Miniature Cup Brush, 3‑mm Shaft

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • TBU Miniature Cup Brush, 3‑mm Shaft
  • TBU Miniature Cup Brush, 3‑mm Shaft
  • TBU Miniature Cup Brush, 3‑mm Shaft
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 315.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use of paste is recommended for optimum shine when using natural filament fibers.

Product Description

[Features]
· PFERD Co. provides the highest quality miniature brushes for precision machining in the medical technology, jewelry industry, electrical equipment, aerospace industry, tool and die industry, etc.
· Effective in fields requiring precision quality and shape for the finishing surface.
· The abundant polishing fiber types from PFERD Co. enables choosing the optimal fiber filament for cleaning, deburring and polishing workpieces of various material types.
· The miniature brushes from PFERD Co. can be used on flexible shafts, air motors and electric grinders.

 
Part Number
TBU1503BB033364
TBU1503BG033418
TBU1503BR033326
TBU1503BW033340
TBU1503NY033388
TBU1503SS033302
TBU1503ST033289
TBU1803AL033432
TBU1803AL033449
TBU1803BB033371
TBU1803BG033425
TBU1803BR033333
TBU1803BW033357
TBU1803NY033395
TBU1803SC033456
TBU1803SC033463
TBU1803SS033319
TBU1803ST033296
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Wire diameter
(mm)
Brush Long
(mm)
Filament material type

฿ 322.45

PRD1 BRUSH 10 Piece(s) 31 Day(s) 15-5Hog bristles, black

฿ 329.71

PRD1 BRUSH 10 Piece(s) 31 Day(s) 15-5Goat hair

฿ 402.45

PRD1 BRUSH 10 Piece(s) 5 Day(s) 150.15Brass

฿ 322.45

PRD1 BRUSH 10 Piece(s) 31 Day(s) 15-5Hog bristles, white

฿ 322.45

PRD1 BRUSH 10 Piece(s) 31 Day(s) 150.155Plastic nylon

฿ 449.64

PRD1 BRUSH 10 Piece(s) 31 Day(s) 150.15Stainless steel

฿ 380.51

PRD1 BRUSH 10 Piece(s) 31 Day(s) 150.15Steel

฿ 1,175.08

PRD1 BRUSH 10 Piece(s) 31 Day(s) 180.36Plastic AO

฿ 1,175.08

PRD1 BRUSH 10 Piece(s) 31 Day(s) 180.56Plastic AO

฿ 315.20

PRD1 BRUSH 10 Piece(s) 31 Day(s) 18-6Hog bristles, black

฿ 322.45

PRD1 BRUSH 10 Piece(s) 31 Day(s) 18-6Goat hair

฿ 380.51

PRD1 BRUSH 10 Piece(s) 31 Day(s) 180.16Brass

฿ 315.20

PRD1 BRUSH 10 Piece(s) 31 Day(s) 18-6Hog bristles, white

฿ 315.20

PRD1 BRUSH 10 Piece(s) 31 Day(s) 180.156Plastic nylon

฿ 1,175.08

PRD1 BRUSH 10 Piece(s) 31 Day(s) 180.556Plastic SiC

฿ 1,175.08

PRD1 BRUSH 10 Piece(s) 31 Day(s) 180.256Plastic SiC

฿ 420.42

PRD1 BRUSH 10 Piece(s) 31 Day(s) 180.16Stainless steel

฿ 376.88

PRD1 BRUSH 10 Piece(s) 31 Day(s) 180.16Steel

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Product Type Cup Type Brush Specifications Features: Suited for light brushing such as deburring, cleaning and polishing. Work is performed by placing the brush over the piece from above, making this particularly suited for brushing in narrow places.